IESNA:LM-63-2002
[TEST]P1437889
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9A-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 9xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.13A 255.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18999.3
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2646.3 2662.5 2511.3 2214.2 2046.8 2030.6 2041.4 2084.6 2171.0 2284.5 2408.7 2662.5 3218.8 3899.2 4671.5 5427.6 6010.9 6464.5 
7015.4 7388.0 7587.8 7609.4 7161.2 6739.9 6378.1 5697.6 4304.3 2921.7 2333.1 1533.8 556.3 297.0 199.8 108.0 75.6 43.2 0.0 
2646.3 2667.9 2516.7 2225.0 2057.6 2036.0 2052.2 2095.4 2176.4 2300.7 2430.3 2667.9 3224.2 3926.2 4736.3 5443.8 6064.9 6594.1 
7069.4 7452.8 7701.2 7717.4 7226.0 6804.7 6410.5 5719.2 4385.3 3013.5 2333.1 1539.2 556.3 307.8 205.2 113.4 75.6 43.2 0.0 
2646.3 2662.5 2527.5 2268.2 2084.6 2057.6 2073.8 2122.4 2208.8 2343.9 2495.1 2711.1 3186.3 3920.8 4720.1 5519.4 6253.9 6869.6 
7458.2 7982.1 8279.1 8381.7 8257.5 7701.2 7226.0 6685.9 5271.0 3548.2 2516.7 1712.0 750.7 361.8 243.0 162.0 124.2 70.2 0.0 
2646.3 2667.9 2554.5 2322.3 2138.6 2117.0 2122.4 2176.4 2279.0 2430.3 2635.5 2889.3 3235.0 3888.4 4709.3 5611.2 6437.5 7155.8 
7836.3 8424.9 8840.8 9105.4 9148.6 9073.0 8722.0 8090.1 7614.8 6847.9 5503.2 3494.2 1398.8 577.9 356.4 232.2 167.4 
81.0 0.0 
2646.3 2678.7 2592.3 2446.5 2252.0 2214.2 2235.8 2300.7 2419.5 2608.5 2862.3 3180.9 3532.0 4023.4 4725.5 5622.0 6626.5 7539.2 
8225.1 8824.6 9272.8 9575.2 9812.9 10055.9 10147.7 9964.1 9661.7 9170.2 8003.7 5676.0 3002.7 1150.3 556.3 297.0 167.4 
81.0 0.0 
2646.3 2673.3 2630.1 2559.9 2441.1 2376.3 2419.5 2532.9 2673.3 2867.7 3164.7 3553.6 4012.6 4471.7 5060.4 5854.2 6810.1 7744.4 
8538.3 8981.2 9321.4 9672.5 10039.7 10520.4 10990.2 11352.0 11519.5 11589.7 10693.2 8154.9 4855.1 1976.6 761.5 356.4 172.8 
75.6 0.0 
2646.3 2694.9 2678.7 2684.1 2684.1 2678.7 2721.9 2856.9 3056.7 3332.2 3672.4 4104.4 4612.1 5217.0 5908.2 6707.5 7366.4 7992.9 
8532.9 9013.6 9467.2 9920.9 10547.4 11217.0 11794.9 11994.7 11530.3 10628.4 9510.4 7755.2 4725.5 1847.0 594.1 286.2 124.2 
37.8 0.0 
2646.3 2689.5 2711.1 2765.1 2851.5 2964.9 3143.1 3326.8 3575.2 3877.6 4277.3 4790.3 5389.8 6108.1 6902.0 7744.4 8424.9 8905.6 
9310.6 9748.1 10320.5 10968.6 11568.1 11978.5 11573.5 10714.8 9667.1 8311.5 6275.5 3629.2 1733.6 885.7 496.9 291.6 183.6 
64.8 0.0 
2646.3 2689.5 2743.5 2835.3 2975.7 3175.5 3440.2 3758.8 4142.3 4563.5 5060.4 5643.6 6324.1 7123.4 8030.7 8873.2 9542.8 10088.3 
10515.0 11103.6 11875.9 12626.6 13064.0 12723.8 11843.5 10876.8 9499.6 7236.8 4595.9 2387.1 1296.1 734.5 496.9 351.0 205.2 81.0 
0.0 
2646.3 2684.1 2738.1 2856.9 3018.9 3240.4 3532.0 3861.4 4293.5 4720.1 5249.4 5865.0 6631.9 7447.4 8424.9 9375.4 10217.9 10968.6 
11611.3 12389.0 13420.5 14246.8 14630.2 14154.9 13015.4 11443.9 9364.6 6540.1 3613.0 1841.6 1004.5 626.5 421.2 286.2 178.2 91.8 
0.0 
2646.3 2662.5 2716.5 2840.7 3024.3 3262.0 3537.4 3920.8 4336.7 4795.7 5352.0 5978.5 6723.7 7533.8 8495.1 9483.4 10266.5 10947.0 
11476.3 12070.3 12821.0 13253.1 13215.2 12372.8 10930.8 9235.0 7263.8 4757.9 2549.1 1258.3 761.5 475.3 318.6 183.6 124.2 54.0 0.0 
2646.3 2657.1 2700.3 2808.3 2970.3 3186.3 3451.0 3769.6 4169.3 4563.5 5017.1 5535.6 6129.7 6810.1 7582.4 8441.1 9224.2 9818.3 
10298.9 10801.2 11287.2 11406.0 11076.6 9991.1 8581.5 7020.8 5384.4 3483.4 1836.2 950.5 610.3 394.2 232.2 118.8 75.6 37.8 0.0 
2646.3 2640.9 2667.9 2743.5 2867.7 3040.5 3245.8 3483.4 3748.0 4045.0 4347.5 4693.1 5114.4 5584.2 6167.5 6837.1 7361.0 7782.3 
7949.7 7976.7 7911.9 7393.4 6410.5 4887.5 3467.2 2489.7 1787.6 1155.7 675.1 442.8 297.0 199.8 124.2 64.8 32.4 10.8 0.0 
2646.3 2608.5 2570.7 2565.3 2576.1 2613.9 2651.7 2673.3 2700.3 2678.7 2613.9 2511.3 2435.7 2430.3 2554.5 2721.9 2748.9 2489.7 2079.2 
1695.8 1296.1 950.5 745.3 594.1 480.7 388.8 302.4 226.8 167.4 124.2 91.8 64.8 43.2 21.6 5.4 5.4 0.0 
2646.3 2543.7 2430.3 2316.9 2208.8 2100.8 1960.4 1722.8 1420.4 1155.7 1042.3 1047.7 1117.9 1231.3 1317.7 1296.1 1107.1 858.7 637.3 513.1 
453.6 421.2 378.0 324.0 264.6 221.4 178.2 156.6 135.0 118.8 97.2 81.0 54.0 21.6 5.4 0.0 0.0 
2646.3 2511.3 2311.5 2095.4 1879.4 1614.8 1258.3 918.1 777.7 750.7 745.3 745.3 756.1 772.3 729.1 588.7 442.8 372.6 329.4 291.6 270.0 
248.4 226.8 205.2 189.0 178.2 162.0 124.2 91.8 70.2 43.2 27.0 10.8 5.4 0.0 0.0 0.0 
2646.3 2468.1 2198.0 1901.0 1566.2 1177.3 815.5 702.1 675.1 642.7 615.7 594.1 572.5 540.1 469.9 372.6 318.6 270.0 232.2 210.6 189.0 
178.2 162.0 156.6 140.4 124.2 108.0 91.8 70.2 48.6 37.8 21.6 10.8 0.0 0.0 0.0 0.0 
2646.3 2430.3 2084.6 1733.6 1323.1 869.5 707.5 664.3 631.9 594.1 556.3 507.7 464.5 415.8 356.4 307.8 264.6 226.8 199.8 183.6 167.4 156.6 
145.8 135.0 124.2 113.4 97.2 75.6 64.8 54.0 37.8 21.6 5.4 0.0 0.0 0.0 0.0 
2646.3 2381.7 2019.8 1587.8 1112.5 745.3 680.5 648.1 610.3 572.5 523.9 464.5 410.4 356.4 307.8 270.0 237.6 205.2 189.0 172.8 156.6 145.8 135.0 
124.2 108.0 97.2 81.0 64.8 54.0 43.2 27.0 10.8 0.0 0.0 0.0 0.0 0.0 
2646.3 2370.9 1965.8 1512.2 961.3 712.9 675.1 642.7 604.9 561.7 507.7 453.6 394.2 340.2 291.6 253.8 226.8 199.8 178.2 162.0 145.8 135.0 118.8 
108.0 97.2 75.6 59.4 54.0 43.2 32.4 16.2 5.4 0.0 0.0 0.0 0.0 0.0 
2646.3 2365.5 1938.8 1447.4 891.1 707.5 669.7 637.3 604.9 561.7 502.3 442.8 383.4 334.8 291.6 259.2 232.2 210.6 183.6 162.0 140.4 129.6 113.4 
102.6 86.4 59.4 43.2 37.8 27.0 16.2 10.8 0.0 0.0 0.0 0.0 0.0 0.0 
2646.3 2343.9 1933.4 1452.8 885.7 702.1 669.7 637.3 599.5 556.3 502.3 442.8 388.8 340.2 297.0 264.6 237.6 210.6 183.6 162.0 140.4 129.6 113.4 
102.6 86.4 59.4 43.2 32.4 27.0 16.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 
